Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dBi WR-430 Standard Gain Horn Radome Cover

SKU: FMWGCOV430-10
Pricing
QUANTITYPRICE
1-9$346.00
10-24$332.16
25-99$318.32
100-249$304.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Product TypeHorn Covers
Waveguide SizeWR-430
Body MaterialPolymethacrylimide (PMI)
Description

10 dBi WR-430 Standard Gain Horn Radome Cover

FMWGCOV430-10 is a radome cover for 10 dBi WR-430 Standard Gain Horn antenna. This waveguide antenna radome cover is made from high strength, thermally stable Polymethacrylimide (PMI). PMI offers a low Relative Permittivity (Dielectric Constant) at the high frequency ranges seen with microwave and millimeter wave components. This allows for minimal signal loss or attenuation over other materials.


Increase your system capabilities with our PMI radome covers, designed to enhance the durability and longevity of standard gain horn antennas. Shielding against environmental elements, our radome covers ensure consistent signal integrity in any conditions. FMWGCOV430-10 has internal dimensions of 6.7 in by 5.4 in and will fit 10 dBi WR-430 standard gain horns. Fairview Microwave offers a wide selection of high performance waveguide components available in stock and same-day shipping to customers worldwide.