Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

38 dB Gain, 27 dBm P1dB, 0.01 GHz to 30 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 3.7 dB Noise Figure, 2.92mm

SKU: FMAM63025
Pricing
QUANTITYPRICE
1-4$14,850.00
5-9$14,256.00
10-24$13,662.00
25-99$13,068.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Power Output1 Watt (30 dBm) Psat
Frequency, Min10 MHz
Frequency, Max30 GHz
Gain, Min32 dB
Gain, Typical38 dB
Noise Figure, Max5.5 dB
3rd Intercept Point35 dB
RF Input VSWR Max2:1
RF Output VSWR Max2.2:1
Connector Series2.92mm
Description

38 dB Gain, 27 dBm P1dB, 0.01 GHz to 30 GHz, Broadband AC Low Noise Amplifier, Bench-Top, 110/220VAC, 3.7 dB Noise Figure, 2.92mm

RF low noise broadband amplifier FMAM63025 from Fairview Microwave is just one amplifier of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave’s AC powered RF low noise broadband amplifier (LNA) is a connectorized version manufactured with 2.92mm connectors. This broadband amplifier has 2.92mm gender configuration for input and output ports. Our AC powered 2.92mm broadband amplifier design has 32 dB of minimum gain and 38 typical gain. The FMAM63025 AC powered broadband amplifier has 1.4:1 of typical VSWR (Voltage Standing Wave Ratio).

Fairview Microwave’s AC powered broadband amplifier part number FMAM63025 is rated for a typical gain flatness of 1.5 dB with a Psat of 30 dBm . This coax connectorized low noise amplifier has a 50 Ohm impedance and 3.7 dBm of typical RF input power. Our in-series radio frequency AC powered broadband amplifier is constructed for minimum frequency of 10 MHz and maximum frequency of 30 GHz. Our broadband AC powered low noise amplifier is designed to operate on a 110/220 VAC voltage. Additional specs for this in-series low noise broadband amplifier can be found on its PDF specification datasheet and CAD drawings above.

This 2.92mm AC powered low noise broadband amplifier is ideal for test & measurement, 5G communication, wireless infrastructure, military & commercial communications, military electronic systems, research & development, microwave radio, VSAT and fiber optics applications. The FMAM63025 radio frequency in-series AC powered broadband amplifier from Fairview Microwave has an aluminum body with GaAS semiconductor technology for high efficiency. Our broadband amplifier operates over the temperature range of -40 deg C and 85 deg C. This coax connectorized broadband amplifier has 27 dB of typical 1dB compression point along with 5.5 dBm typical noise figure.

The radio frequency AC powered broadband amplifier is one of the thousands of RF products available from Fairview Microwave’s in-stock inventory. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipment for local, domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect broadband AC powered low noise amplifier for your requirement.