To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 101 dB Step Attenuator With a 1 dB Step BNC Female Connectors Rated Up To 1,000 MHz and Up to 1 Watt in a Toggle Design

SKU: SA1000
DISCONTINUED PRODUCT
Search for alternative
Step Attenuators.
Product Documents
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency1,000 MHz
Impedance50 Ohm
Power Maximum1 Watt
VSWR Maximum1.5:1
Connector Series 1BNC
Connector Gender 1Female
Connector Series 2BNC
Connector Gender 2Female
Minimum Attenuation0 dB
Description

0 to 101 dB Step Attenuator With a 1 dB Step BNC Female Connectors Rated Up To 1,000 MHz and Up to 1 Watt in a Toggle Design

Coaxial variable attenuator SA1000 from Fairview Microwave is manufactured in a step RF attenuator design and BNC input. This connectorized BNC step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm BNC step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 101 dB with a 1 dB step size.

Fairview BNC 101 dB stepped attenuator is constructed to operate up to a maximum frequency of 1 GHz and a maximum input power of 1 Watt. This BNC step variable attenuator is rated for a maximum VSWR of 1.5:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with BNC connectors is built with aluminum body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave BNC coaxial step attenuator part number BNC is a toggle style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.