To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 5 dB Variable Attenuator SMA Female to SMA Female from 2.5 GHz to 4 GHz Rated to 5 Watt

SKU: FMAT7431-5
Pricing
QUANTITYPRICE
1-4$1,720.00
5-9$1,651.20
10-24$1,582.40
25-99$1,513.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAT7431-5
Datasheet
FMAT7431-5
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignContinuously Variable
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum5 Watt
VSWR Maximum1.5:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Maximum Attenuation5 dB
Description

0 to 5 dB Variable Attenuator SMA Female to SMA Female from 2.5 GHz to 4 GHz Rated to 5 Watts

Continuously variable attenuator FMAT7431-5 from Fairview Microwave is manufactured in an coaxial adjustable RF attenuator design. Our connectorized continuously variable attenuator has an input RF connector that is SMA. This SMA continuously variable attenuator has female gender for input / output ports and 50 Ohm impedance.

Fairview 50 Ohm SMA continuously adjustable attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 5 dB. Our SMA 5 dB variable attenuator is constructed to operate up to a maximum frequency of 4 GHz and a maximum input power of 5 Watts. This radio frequency continuously variable attenuator with SMA connectors is built with aluminum body material; you can find more continuous variable attenuator datasheet specifications above.

Fairview Microwave SMA coaxial continuously variable attenuator part number FMAT7431-5 is in-stock. Our adjustable RF attenuator that is continuously variable is only part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment worldwide.