To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Up to 110 GHz Rated to 0.2 Watts

SKU: FMAT7450-10
Pricing
QUANTITYPRICE
1-4$7,370.00
5-9$7,222.60
10-24$7,075.20
25-99$6,927.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency110 GHz
Impedance50 Ohm
Power Maximum0.2 Watt
VSWR Maximum1.9:1
Attenuation10 dB
Connector Series 11.0 mm
Connector Gender 1Female
Connector Series 21.0 mm
Connector Gender 2Male
Description

10 dB Fixed Attenuator, 1.0 mm Male to 1.0 mm Female Up to 110 GHz Rated to 0.2 Watts

RF coaxial fixed attenuator FMAT7450-10 from Fairview Microwave is manufactured with a 1.0 mm input. This coax 1.0 mm attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm 1.0 mm to 1.0 mm attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 110 GHz.

Fairview 1.0 mm attenuator has a female gender in and a male gender out. FMAT7450-10 1.0 mm female to 1.0 mm male attenuator is rated for a maximum RF attenuation value of 10 dB. Our 10 dB fixed attenuator with 1.0 mm connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial 1.0 mm 10 dB fixed attenuator maximum power rating is 0.2 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.