10 dB Fixed Attenuator 75 Ohm F Male (Plug) to 75 Ohm F Female (Jack) Up to 4 GHz Rated to 0.25 Watts, Brass Tri-Metal Body, 1.3 VSWR
SKU: SA4F75-10
Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 4 GHz |
Impedance | 75 Ohm |
Power Maximum | 0.25 Watt |
VSWR Maximum | 1.3:1 |
Attenuation | 10 dB |
Connector Series 1 | F |
Connector Gender 1 | Male |
Connector Series 2 | F |
Connector Gender 2 | Female |
Body Material | Brass |
Body Plating | Tri-Metal |
Description
10 dB Fixed Attenuator 75 Ohm F Male (Plug) to 75 Ohm F Female (Jack) Up to 4 GHz Rated to 0.25 Watts, Brass Tri-Metal Body, 1.3 VSWR
RF coaxial fixed attenuator SA4F75-10 from Fairview Microwave is manufactured with a F input. This coax F attenuator is 75 Ohm and an in-line RF attenuator design. Our 75 Ohm F to F attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 4 GHz.
Fairview F attenuator has a male gender in and a female gender out. SA4F75-10 F male to F female attenuator is rated for a maximum RF attenuation value of 10 dB. Our 10 dB fixed attenuator with F connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial F 10 dB fixed attenuator maximum power rating is 0.25 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.