10 dB Fixed Attenuator MMCX Plug to MMCX Jack Up to 6 GHz Rated to 2 Watts, Brass Nickel Body, 1.2 VSWR
SKU: SA3056-10
Pricing
Price: $23.41
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:74
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.2:1 |
Attenuation | 10 dB |
Connector Series 1 | MMCX |
Connector Gender 1 | Plug |
Connector Series 2 | MMCX |
Connector Gender 2 | Jack |
Body Material | Brass |
Body Plating | Nickel |
Description
10 dB Fixed Attenuator MMCX Plug to MMCX Jack Up to 6 GHz Rated to 2 Watts, Brass Nickel Body, 1.2 VSWR
RF coaxial fixed attenuator SA3056-10 from Fairview Microwave is manufactured with a MMCX input. This coax MMCX attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm MMCX to MMCX attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.
Fairview MMCX attenuator has a plug gender in and a jack gender out. SA3056-10 MMCX plug to MMCX jack attenuator is rated for a maximum RF attenuation value of 10 dB. Our 10 dB fixed attenuator with MMCX connectors is built with brass body material and nickel plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial MMCX 10 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.