Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB Fixed Attenuator SMP Male (Plug) to SMP Female (Jack) Up to 10 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

SKU: SA10P2W-10
Pricing
QUANTITYPRICE
1-9$24.00
10-24$23.04
25-99$22.08
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency10 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Attenuation10 dB
Connector Series 1SMP
Connector Gender 1Male
Connector Series 2SMP
Connector Gender 2Female
Body MaterialPassivated Stainless Steel
Description

10 dB Fixed Attenuator SMP Male (Plug) to SMP Female (Jack) Up to 10 GHz Rated to 2 Watts, Passivated Stainless Steel Body, 1.4 VSWR

RF coaxial fixed attenuator SA10P2W-10 from Fairview Microwave is manufactured with a SMP input. This coax SMP attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMP to SMP attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 10 GHz.

Fairview SMP attenuator has a male gender in and a female gender out. SA10P2W-10 SMP male to SMP female attenuator is rated for a maximum RF attenuation value of 10 dB. Our 10 dB fixed attenuator with SMP connectors is built with passivated stainless steel body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMP 10 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.