Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 10 dB Step Attenuator With a 1 dB Step SMA Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

SKU: SA3710SMA
Pricing
QUANTITYPRICE
1-4$795.00
5-9$763.20
10-24$731.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SA3710SMA
Datasheet
SA3710SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.4:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female
Minimum Attenuation0 dB
Description

0 to 10 dB Step Attenuator With a 1 dB Step SMA Female Connectors Rated Up To 3 GHz and Up to 2 Watts in a Dial Design

Coaxial variable attenuator SA3710SMA from Fairview Microwave is manufactured in a step RF attenuator design and SMA input. This connectorized SMA step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm SMA step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 10 dB with a 1 dB step size.

Fairview SMA 10 dB stepped attenuator is constructed to operate up to a maximum frequency of 3 GHz and a maximum input power of 2 Watts. This SMA step variable attenuator is rated for a maximum VSWR of 1.4:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with SMA connectors is built with body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave SMA coaxial step attenuator part number SMA is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.