Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB WR-22 Waveguide Coupler with UG-383/U Round Cover Flange from 33 GHz to 50 GHz in Copper

SKU: FMWCP1079-10
Pricing
QUANTITYPRICE
1-4$1,114.29
5-9$1,069.72
10-24$1,025.15
25-99$980.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Coupling Level10 dB
Flange SizeUG-383/U
Insertion Loss Maximum1 dB
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Description

10 dB WR-22 Waveguide Coupler with UG-383/U Round Cover Flange from 33 GHz to 50 GHz in Copper

Fairview Microwave WR-22 waveguide coupler has a nominal coupling level of 10 dB and is in stock for same-day shipment worldwide. This 10 dB waveguide FMWCP1079-10 of the directional coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-22 waveguide couplers from Fairview Microwave are equipped with brass UG-383/U round cover gold-plated flanges. Our WR-22 waveguide coupler with UG-383/U round cover E-Plane flanges operates up to a maximum frequency of 50 GHz. Fairview Microwave FMWCP1079-10 precision microwave coupler at 10dB typical coupling value is manufactured with a copper body plated in gold providing industry-leading electrical performance.

These directional waveguide couplers that operate from 33 GHz to 50 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1079-10 10 dB brass gold coupler with E-Plane coupled ports as well as on over 1,000,000 other products. Our 33 GHz min WR-22 coupler FMWCP1079-10 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1079-10 datasheet for this Fairview Microwave WR-22 10dB UG-383/U round cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1079-10 directional couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality gold-plated couplers have a typical insertion loss of 1 dB. Fairview Microwave’s 1 dB insertion loss WR-22 brass waveguide directional couplers have a a maximum secondary line VSWR of 1.12:1. Fairview Microwave’s 1 dB insertion loss WR-22 brass waveguide directional couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 33 GHz to 50 GHz frequency range WR-22 waveguide couplers have a typical directivity value of dB. Fairview Microwave WR-22 brass waveguide coupler FMWCP1079-10 is 8.4 inches long and weighs 0.00006 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 10 dB nominal coupling value waveguide couplers with UG-383/U round cover flanges since 1992. This 8.4 inch long brass WR-22 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-22 10dB UG-383/U round cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.