Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper

SKU: FMW90CP001-10
Pricing
QUANTITYPRICE
1-4$2,118.53
5-9$2,076.16
10-24$2,033.79
25-99$1,991.42
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Flange TypeUG Cover Flange
Flange GroupStandard
Minimum Frequency8.2 GHz
Maximum Frequency12.5 GHz
Maximum VSWR1.25:1
Maximum Insertion Loss0.6 dB
Coupling10 dB
Description

10 dB WR-90 Waveguide Broadwall Coupler with UG Cover Flange and N-Type Female Coupled Port from 8.2 GHz to 12.5 GHz in Copper

The FMW90CP001-10 is a WR-90 Directional Broadwall waveguide coupler with N female coupled port that operates in the frequency range of 8.2 to 12.5 GHz. This Waveguide component has a maximum VSWR of 1.25:1. These designs are made of painted copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Fairview Microwave offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day