Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10KV Female Bulkhead Hermetically Sealed Connector 0.134 inch Pin Terminal Solder Attachment

SKU: FMCN45838
Pricing
QUANTITYPRICE
1-24$45.09
25-49$42.84
50-99$40.58
100-249$38.78
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10KV
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Termination TypeTerminal
Interface Type 1Pin
Description

10KV Female Bulkhead Hermetically Sealed Connector 0.134 inch Pin Terminal Solder Attachment

FMCN45838 10KV female bulkhead hermetically sealed terminal connector from Fairview Microwave has an interface type of pin. This 10KV female bulkhead connector utilizes a solder attachment for the contact.

10KV female bulkhead hermetically sealed terminal RF connector has a PE (HD) dielectric. This Fairview Microwave 10KV terminal connector has a brass body with tinned copper plating. This 10KV female bulkhead hermetically sealed terminal RF connector is RoHS compliant, You can find this 10KV female bulkhead hermetically sealed terminal connector datasheet specifications above.

Fairview Microwave female 10KV bulkhead connector purchases will ship the same day. Our bulkhead 10KV female pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10KV cable assemblies that will ship quickly from our location.