Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10KV Male Connector Crimp/Solder Attachment for RG58 Cable

SKU: FMCN45836
Pricing
QUANTITYPRICE
1-24$45.49
25-49$43.22
50-99$40.94
100-249$39.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10KV
Connector GenderMale
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG58
Description

10KV Male Connector Crimp/Solder Attachment for RG58 Cable

FMCN45836 10KV male coaxial connector from Fairview Microwave has an interface type of RG58 and a impedance. This 10KV male connector utilizes a crimp/solder attachment for the contact.

10KV male coaxial RF connector has a PE (HD) dielectric. This Fairview Microwave 10KV coaxial connector has a brass body with nickel over copper plating. This 10KV male coaxial RF connector is RoHS compliant, You can find this 10KV male coaxial connector datasheet specifications above.

Fairview Microwave male 10KV connector purchases will ship the same day. Our 10KV male RG58 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10KV cable assemblies that will ship quickly from our location.