To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

136-174 MHz, 2.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, N-Female Connector

SKU: FMANMOB1005-NF
Pricing
QUANTITYPRICE
1-24$49.45
25-49$46.98
50-99$44.51
100-249$42.53
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Antenna TypeOmni
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency136 MHz
Maximum Frequency174 MHz
Connector SeriesN
Connector GenderFemale
Nominal Gain2.5 dBi
Max Input Power50
Description

136-174 MHz, 2.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, N-Female Connector

Fairview Microwave’s FMANMOB1005-NF is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FMANMOB1005-NF with a band type and 2.5dBi gain nominal is a omni directional standard series antenna. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 136 MHz-174 MHz N Type female Connector, omni antenna has a gain of 2.5dBi.

With an impedance of Ohms and max input power of 50 Watts, the FMANMOB1005-NF standard omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FMANMOB1005-NF standard designed for high reliability in extreme weather conditions can withstand temperatures between - deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 136 MHz-174 MHz, 2.5dBi N Type female omni directional standard connector antennas. Built to broadcast cellular LTE signals the band standard omni directional antenna has a gain nominal of 2.5dBi gain and polarity connector, N type female connector.

Fairview’s FMANMOB1005-NF has a Radome made of stainless steel in black abs color and comes from a facility certified to ISO 9001:2015, that uses a rigorous Quality Management System (QMS). Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight stainless steel radome. The included bracket, hardware along with female connector and stainless steel radome, makes installation effortless.

This rugged, Type N connector has an overall length of 22.85in,a width of 3in, and weighs 1.13lbs. Use our on-line ordering system to purchase your FMANMOB1005-NF standard omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).