0 to 15 dB Step Attenuator With a 1 dB Step SMA Female Connectors Rated Up To 6 GHz and Up to 2 Watts in a Switch Design
SKU: SA1501SMA
Key Specifications
Key Specifications. |
Design | Step |
Maximum Frequency | 6 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.6:1 |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Description
0 to 15 dB Step Attenuator With a 1 dB Step SMA Female Connectors Rated Up To 6 GHz and Up to 2 Watts in a Switch Design
Coaxial variable attenuator SA1501SMA from Fairview Microwave is manufactured in a step RF attenuator design and SMA input. This connectorized SMA step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm SMA step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 15 dB with a 1 dB step size.
Fairview SMA 15 dB stepped attenuator is constructed to operate up to a maximum frequency of 6 GHz and a maximum input power of 2 Watts. This SMA step variable attenuator is rated for a maximum VSWR of 1.6:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with SMA connectors is built with aluminum body material and nickel plating; you can find more step attenuator datasheet specifications above.
Fairview Microwave SMA coaxial step attenuator part number SMA is a switch style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.