Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4950 MHz to 6500 MHz, Flat panel Antenna, 8x8 MIMO, 18 dBi, N Female

SKU: FM51FP1017
Pricing
QUANTITYPRICE
1-9$395.01
10-24$379.21
25-99$363.41
100-249$347.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeFlat Panel
Design TypeStandard
Band TypeSingle
PolarizationH/V or 45 Deg. Slant
Connector 1 PolarityStandard
Number of Ports8
Minimum Frequency4.95 GHz
Maximum Frequency6.5 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain18 dBi
Max Input Power50
Description

4950 MHz to 6500 MHz, Flat panel Antenna, 8x8 MIMO, 18 dBi, N Female

Fairview Microwave’s FM51FP1017 is a MIMO H/V or 45 deg. slant polarized antenna that ships same day from our ISO 9001:2015 certified facility. This 8-port flat panel antenna has an 8-port N-type female connector. The FM51FP1017 is a single-band antenna operating from 4950 to 6500 MHz with 18 dBi gain.

Fairview Microwave’s MIMO flat panel antenna with a 4950 to 6500 MHz frequency range has a maximum input VSWR of 2:1.

The FM51FP1017 antenna has a white radome made of aluminum, an overall length of 15.7 in, width of 11.81 in, and weighs 6.61 lbs. Use our on-line ordering system to purchase your FM51FP1017 MIMO flat panel antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).