Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Negative Slope Equalizer, 2 GHz to 6 GHz, 6 dB Fixed Equalizing Value, 0.8 dB Loss, Max Pin 250 mW, SMA

SKU: FMAT9022
Pricing
QUANTITYPRICE
1-4$1,720.00
5-9$1,651.20
10-24$1,582.40
25-99$1,513.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAT9022
Datasheet
FMAT9022
3D CAD Model (.step)
Key Specifications
Key Specifications.
Design TypeNegative Slope
Input Impedance50 Ohms
Output Impedance50 Ohms
Min Frequency2 GHz
Max Frequency6 GHz
Typical Small Signal Insertion Loss0.8
Connector OptionField Replaceable
Description

Negative Slope Equalizer, 2 GHz to 6 GHz, 6 dB Fixed Equalizing Value, 0.8 dB Loss, Max Pin 250 mW, SMA

The FMAT9022 is a Negative Slope Equalizer module that covers a frequency range from 2 GHz to 6 GHz and exhibits a fixed attenuation response that decreases linearly with frequency. The 50 Ohm design has an equalizing value of 6 dB typical at 6 GHz.

Negative slope equalizers are particularly useful in compensating the gain slope in systems where large amounts of cabling may cause exessive loss at higher frequencies over the operating band. Impressive typical performance includes low insertion loss of 0.8 dB, 1.8:1 VSWR, +/- 0.5 dB linearity, and maximum RF input power handling of +24 dBm. The rugged and compact package design supports field replaceable SMA female connectors, operates across a wide temperature range of -55°C to +95°C, and meets MIL-E-5400 and MIL-E-16400 environmental requirements.