To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Way Power Divider 4.1/9.5 Mini DIN Interface to 2.7 GHz Rated at 30 Watts

SKU: FMDV1033A
Pricing
QUANTITYPRICE
1-9$121.43
10-24$119.00
25-99$116.57
100-249$114.14
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series In4.1/9.5 Mini DIN
Connector Gender InFemale
Minimum Frequency617 MHz
Maximum Frequency2.7 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power30 Watt
Connector Series Out4.1/9.5 Mini DIN
Connector Gender OutFemale
DesignWilkinson
Description

2 Way Power Divider 4.1/9.5 Mini DIN Interface to 2.7 GHz Rated at 30 Watts

RF power divider part number FMDV1033A is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with 4.1/9.5 Mini DIN connectors. Our 2 way RF power divider is rated for a minimum frequency of 617 MHz and a maximum frequency of 2.7 GHz.

Our part number FMDV1033A 2 way 4.1/9.5 Mini DIN power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 30 Watts. Our RF 4.1/9.5 Mini DIN power splitter / divider has a female input and 2 female output ports. This 2 way RF power splitter/divider with 4.1/9.5 Mini DIN ports is a wilkinson design. More coaxial 4.1/9.5 Mini DIN wilkinson power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 2 way power divider with 4.1/9.5 Mini DIN connectors that is a wilkinson design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.