2 Way Power Divider N Connectors From 380 MHz to 2.7 GHz Rated at 300 Watts
SKU: MP8705
Pricing
Price: $351.97
* All Prices are in US Dollars and do not include duties
Remaining Quantity Available:2
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 380 MHz |
Maximum Frequency | 2.7 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 300 Watt |
Connector Series Out | N |
Connector Gender Out | Female |
Design | Reactive |
Description
2 Way Power Divider N Connectors From 380 MHz to 2.7 GHz Rated at 300 Watts
RF power divider part number MP8705 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with N connectors. Our 2 way RF power divider is rated for a minimum frequency of 380 MHz and a maximum frequency of 2.7 GHz.
Our part number MP8705 2 way N power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 300 Watts. Our RF N power splitter / divider has a female input and 2 female output ports. This 2 way RF power splitter/divider with N ports is a reactive design. More coaxial N reactive power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.
Fairview is where to buy a 2 way power divider with N connectors that is a reactive design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.