Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Way Power Divider N Connectors To 18 GHz Rated at 1 Watts

SKU: MPR18N-2
Pricing
QUANTITYPRICE
1-9$570.00
10-24$547.20
25-99$524.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
MPR18N-2
Datasheet
MPR18N-2
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series InN
Connector Gender InMale
Minimum FrequencyDC
Maximum Frequency18 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power1 Watt
Connector Series OutN
Connector Gender OutFemale
DesignResistive
Description

2 Way Power Divider N Connectors To 18 GHz Rated at 1 Watts

RF power divider part number MPR18N-2 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with N connectors. Our 2 way RF power divider is rated for a minimum frequency of DC and a maximum frequency of 18 GHz.

Our part number MPR18N-2 2 way N power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 1 Watts. Our RF N power splitter / divider has a male input and 2 female output ports. This 2 way RF power splitter/divider with N ports is a resistive design. More coaxial N resistive power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 2 way power divider with N connectors that is a resistive design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.