Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-34 2 Way Waveguide Power Divider From 27 GHz to 31 GHz UG Square Cover Flange, Brass

SKU: FMW34DV001
Pricing
QUANTITYPRICE
1-4$1,499.00
5-9$1,469.02
10-24$1,439.04
25-99$1,409.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-34 2 Way Waveguide Power Divider From 27 GHz to 31 GHz UG Square Cover Flange, Brass

Waveguide power divider part number FMW34DV001 is only one product of a wide selection of coax splitter components we supply. Our 2 way waveguide power divider is rated for a minimum frequency of 27 GHz and a maximum frequency of 31 GHz. Our 2 way waveguide power divider comes with WR-34 waveguide interface and has 4000 kW of peak input power. This waveguide power divider allows the splitting of a single signal into multiple signals with equal magnitude and phase.

Our part number FMW34DV001 2 way WR-34 power divider/radio frequency splitter has an UG Cover flange type and a maximum input power (CW) of 4 Watts. Our waveguide power splitter has an copper housing. This waveguide power divider has a 0.30 maximum amplitude balance. This 31 GHz waveguide power divider has 3 degrees maximum phase balance. Additional waveguide power divider specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.

The FMW34DV001 waveguide power divider from Fairview Microwave is ideal for test benches, radarsatellite, microwave radio, attenuation measurements and power measurements applications. This 2 way waveguide power divider from Fairview Microwave has a maximum insertion loss of 0.4 dB. The maximum input VSWR of this splitter/divider is 1.25:1 and the minimum isolation is 17 dB.

Our 2 port waveguide power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Fairview Microwave. This 2 way waveguide power divider splitter can be bought and shipped worldwide the same-day as with Fairview Microwave’s other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect waveguide power divider for your requirements.