Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 2 Way Waveguide Power Divider From 17.7 GHz to 21.2 GHz UG Square Cover Flange, Aluminum

SKU: FMW51DV001
Pricing
QUANTITYPRICE
1-4$1,499.00
5-9$1,469.02
10-24$1,439.04
25-99$1,409.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-51 2 Way Waveguide Power Divider From 17.7 GHz to 21.2 GHz UG Square Cover Flange, Aluminum

Waveguide power divider part number FMW51DV001 is only one product of a wide selection of coax splitter components we supply. Our 2 way waveguide power divider is rated for a minimum frequency of 17.7 GHz and a maximum frequency of 21.2 GHz. Our 2 way waveguide power divider comes with WR-51 waveguide interface and has 10000 kW of peak input power. This waveguide power divider allows the splitting of a single signal into multiple signals with equal magnitude and phase.

Our part number FMW51DV001 2 way WR-51 power divider/radio frequency splitter has an UG Cover flange type and a maximum input power (CW) of 10 Watts. Our waveguide power splitter has an aluminum housing. This waveguide power divider has a 0.30 maximum amplitude balance. This 21.2 GHz waveguide power divider has 4 degrees maximum phase balance. Additional waveguide power divider specifications and dimensions can be found on its PDF specification datasheet and CAD drawings above.

The FMW51DV001 waveguide power divider from Fairview Microwave is ideal for test benches, radarsatellite, microwave radio, attenuation measurements and power measurements applications. This 2 way waveguide power divider from Fairview Microwave has a maximum insertion loss of 0.45 dB. The maximum input VSWR of this splitter/divider is 1.35:1 and the minimum isolation is 16 dB.

Our 2 port waveguide power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Fairview Microwave. This 2 way waveguide power divider splitter can be bought and shipped worldwide the same-day as with Fairview Microwave’s other in-stock RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect waveguide power divider for your requirements.