To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.1 dB NF Low Noise Amplifier, Operating from 10 MHz to 800 MHz with 60 dB Gain, 19 dBm Psat and SMA

SKU: FMAM1065
Pricing
QUANTITYPRICE
1-4$480.00
5-9$460.80
10-24$441.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Gain60 dB
Power Output19 dBm Psat
Frequency, Min10 MHz
Frequency, Max800 MHz
Noise Figure, Max3 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max180 mA
Connector SeriesSMA
Description

2.1 dB NF Low Noise Amplifier, Operating from 10 MHz to 800 MHz with 60 dB Gain, 19 dBm Psat and SMA

RF low noise amplifier FMAM1065 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 19 dBm. Our SMA medium power low noise amplifier design has a 56 dB minimum gain and 60 dB typical gain.

Fairview RF medium power high gain LNA amplifier part number FMAM1065 is rated for a gain flatness of 1.5 dB with a Psat of 19 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 10 MHz and a maximum of 800 MHz. Additional specs on this high gain medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power high gain amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.