Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Attenuators 1 dB Fixed

2.4mm attenuators fixed from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 2.4mm attenuator fixed coaxial series supports a maximum attenuation level of 1 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 2.4mm attenuators category with 1dB (decibel) max. are manufactured with 2.4mm connector out. This 2.4mm to 2.4mm fixed attenuator series includes male (plug) in and female (jack) out genders. 50 GHz maximum frequency 2.4mm attenuator series at 1 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 1 dB 2.4mm attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) 2.4mm attenuator series at 1dB fixed are built to provide 1 Watt maximum input power. Our fixed 1 Watt 2.4mm attenuators at 1 dB attenuation maximum have various body material and plating. Passivated stainless steel is an example of the attenuator body material in this 2.4mm coaxial category. The Fairview Microwave website product pages are where to find our 1 dB 2.4mm attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

2.4mm attenuator SKUs at 1 Watt in 1 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.75:1. Our 1 Watt 2.4mm attenuators with 1.75:1 VSWR at 1 dB have a product length of 0.87. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 1dB fixed 2.4mm attenuators. Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 2.4mm attenuator 1 dB fixed coaxial products.