Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female (Jack or Jk) Connectors for RF

2.4mm connectors in female (jack) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm 2.4mm female (jack) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our jack (female) 2.4mm RF connectors. 2.4mm female (jack) connector are available for coax, field replaceable contact or pcb termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, field replaceable contact or printed circuit board 50 Ohm 2.4mm female / jack connector questions.

Fairview Microwave female (F) / jack (Jk) 2.4mm connectors with coax, field replaceable contact or pcb termination at 50 Ohm offer 0.009 inch pin, 0.012 inch pin, 0.015 inch pin, 0.02 inch pin, end launch, rg405 or vertical launch interfaces. Our 2.4mm jack to coaxial, field replaceable contact or printed circuit board female (F) connection series includes clamp, clamp/solder, clamp/solder (captive contact) or field replaceable attachments. 2.4mm female (jack) connector interconnects for building coax cables interface with rg405. The jack (female) 2.4mm connector series manufactured as field replaceable contact have a design of 0.009 inch pin, 0.012 inch pin, 0.015 inch pin or 0.02 inch pin. Fairview Microwave 2.4mm pcb connectors with female gender include end launch or vertical launch design. 50 Ohm 2.4mm coax, field replaceable contact or pcb connectors with female (jack) gender, like our others, ship same-day.

Female (F) 2.4mm 2 hole flange, 4 hole flange or bulkhead mount connectors are available. Our product category includes F 2.4mm 2 hole panel, 4 hole panel or bulkhead mount connector types with 50 GHz frequency maximum. Fairview Microwave 2.4mm female (jack) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 2.4mm female (jack) connector series from Fairview are part of a growing inventory of new RF components. Precision 2.4mm female (jack) connectors are used when additional features / performance are required.

Our RF 2 hole flange, 4 hole flange or bulkhead 2.4mmF (2.4mm female) connector series is built with brass, passivated stainless steel or stainless steel body. High-quality 2.4mm female coaxial, field replaceable contact or printed circuit board connectors from Fairview Microwave have plating of nickel or passivated. Beryllium copper contact material is used for these well designed Fairview Microwave 2 hole flange, 4 hole flange or bulkhead 2.4mm female RF interconnects. Our 2.4mm jack (Jk) connector series is designed with gold contact plating. 2.4mm connectors in female (jack) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm 2.4mm female connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for 2.4mm female (jack / Jk) connectors, we should be your first choice for all RF components.