Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TBJ, FM-SR086TBJ, FM-SR086CUTN-STR, RG405

SKU: FMCN1901
Pricing
QUANTITYPRICE
1-9$242.99
10-24$233.27
25-99$223.55
100-249$213.83
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1901
Datasheet
FMCN1901
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.4mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TBJ
Interface Type 3FM-SR086CUTN-STR
Interface Type 4RG405
Description

2.4mm Female Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TBJ, FM-SR086TBJ, FM-SR086CUTN-STR, RG405

FMCN1901 2.4mm female coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TBJ, FM-SR086CUTN-STR, RG405 and a 50 Ohm impedance. This 2.4mm female connector utilizes a clamp/solder attachment for the contact.

2.4mm female coaxial RF connector has a PEI dielectric. This Fairview Microwave 2.4mm coaxial connector has a passivated stainless steel body. This 2.4mm female coaxial RF connector is RoHS compliant, You can find this 2.4mm female coaxial connector datasheet specifications above.

Fairview Microwave female 2.4mm connector purchases will ship the same day. Our 2.4mm female FM-SR086ALTN / FM-SR086TBJ / FM-SR086CUTN-STR / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.4mm cable assemblies that will ship quickly from our location.