To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female (Jack) PCB Mount with Round Contact 50GHz VSWR1.25, 0.210 inches Hole Space with 0.059 inches Hole Diameter, Through Hole

SKU: FMCN45932
Pricing
QUANTITYPRICE
1-24$57.79
25-49$54.90
50-99$52.01
100-249$49.70
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.4mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypePCB
Description

2.4mm Female (Jack) PCB Mount with Round Contact 50GHz VSWR1.25, 0.210 inches Hole Space with 0.059 inches Hole Diameter, Through Hole

FMCN45932 2.4mm female PCB Standard RF connector has a 50 Ohm impedance. Fairview Microwave's 2.4mm female connector uses solder as an attachment method. Our female 2.4mm PCB connector operates at a minimum frequency of DC and a maximum frequency of 50 GHz.

The Fairview Microwave 2.4mm female PCB connector has a PEI dielectric type and a VSWR of 1.25:1. Fairview Microwave 2.4mm PCB connector has a stainless steel body with gold plating. This threaded RF connector can operate at temperatures ranging from -40 to +165 degrees C.

Fairview Microwave Standard RF connector has a maximum inner conductor and outer conductor resistance of 4 mOhms and 2.5 mOhms respectively. Our female RF connector with PCB termination has a 0.353 dB maximum insertion loss. The radio frequency connector is made from stainless steel along with a contact life of 500 cycles or more. This 2.4mm connector has a gold inner contact plating.

This Fairview Microwave Standard female 2.4mm connector will ship the same business day as purchased. Our 2.4mm female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.