To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female (Jack) to SMP Female (Jack) Adapter, High Temp, 1.25 VSWR

SKU: SM8861
Pricing
QUANTITYPRICE
1-9$471.99
10-24$453.11
25-99$434.23
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 28
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM8861
Datasheet
SM8861
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

2.4mm Female (Jack) to SMP Female (Jack) Adapter, High Temp, 1.25 VSWR

2.4mm adapter SM8861 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.4mm to SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

2.4mm to SMP adapter is constructed with female gender on side 1 and female on side 2. SM8861 2.4mm female to SMP female coaxial adapter from Fairview is a straight body style. This straight 2.4mm connector adapter is an in-line RF adapter design.

Fairview female 2.4mm to female SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 2.4mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.4mm and SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.