Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Vector Network Analyzer (VNA) Ruggedized 40 GHz Test Cable 2.4mm Male to 2.4mm Male

SKU: FM40VNA004
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-VNA-R
RF Cable TypeVNA-R
RF Cable Impedance50
Description

2.4mm Male to 2.4mm Male Cable Ruggedized VNA Test Coax and RoHS Compliant

RF cable assembly part number FM40VNA004 2.4mm male to 2.4mm male cable ruggedized VNA test coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 2.4mm male to 2.4mm male cable ruggedized VNA test coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.4mm cable connection on one end and a 2.4mm cable connection on the other end. Our 2.4mm cable assembly has a male gender on end one and male on end two. 2.4mm cable FM40VNA004 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 2.4mm male to 2.4mm male cable assembly FM40VNA004 is built with Vector Network Analyzer (VNA) Ruggedized coax and it is a flexible design. Our 2.4mm cable assembly is manufactured with 50 Ohm 2.4mm to 50 Ohm 2.4mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.4mm male to 2.4mm male cable can be found on its specifications datasheet PDF above.

2.4mm male to 2.4mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.4mm to 2.4mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.4mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov