To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male (Plug) Connector For FM-SR047CU-COIL, FM-SR047CU-STR, FM-SR047ALTN-COIL Cable, Solder

SKU: FMCN1427
Pricing
QUANTITYPRICE
1-24$31.43
25-49$29.86
50-99$28.29
100-249$27.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.4mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeCoax
Interface Type 1FM-SR047CU-COIL
Interface Type 2FM-SR047CU-STR
Interface Type 3FM-SR047ALTN-COIL
Description

2.4mm Male (Plug) Connector For FM-SR047CU-COIL, FM-SR047CU-STR, FM-SR047ALTN-COIL Cable, Solder

FMCN1427 2.4mm male coaxial connector from Fairview Microwave has an interface type of FM-SR047CU-COIL, FM-SR047CU-STR, FM-SR047ALTN-COIL and a 50 Ohm impedance. This 2.4mm male connector uses shield attachment of solder attachment for the contact. Our male 2.4mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

2.4mm male coaxial RF connector has a pei dielectric type and a VSWR of 1.16:1. This Fairview Microwave 2.4mm coaxial connector has a beryllium copper body with gold over nickel plating. Our FMCN1427 2.4mm connector uses beryllium copper contact and a gold over nickel plating material. This 2.4mm male coaxial RF connector is RoHS compliant, you can find this 2.4mm male coaxial connector datasheet specifications above.

Fairview Microwave male 2.4mm connector purchases will ship the same day. Our 2.4mm male FM-SR047CU-COIL / FM-SR047CU-STR / FM-SR047ALTN-COIL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.4mm cable connector assemblies that will ship quickly from our location.