To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Male (Plug) to Mini SMP Female (Jack) Push-On Adapter, Passivated Stainless Steel Body, 1.25 VSWR

SKU: SM8934
DISCONTINUED PRODUCT
Replaced By: FMAD1264
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

2.4mm Male (Plug) to Mini SMP Female (Jack) Push-On Adapter, Passivated Stainless Steel Body, 1.25 VSWR

2.4mm adapter SM8934 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.4mm to Mini SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

2.4mm to Mini SMP adapter is constructed with male gender on side 1 and female on side 2. SM8934 2.4mm male to Mini SMP female coaxial adapter from Fairview is a straight body style. This straight 2.4mm connector adapter is an in-line RF adapter design.

Fairview male 2.4mm to female Mini SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 2.4mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.4mm and Mini SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.