To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

2.4mm to 2.4mm NMD Adapters

2.4mm to 2.4mm NMD Adapters RF Coaxial

Fairview Microwave 2.4mm to 2.4mm NMD adapters RF coaxial ship from our facility same-day. 2.4mm to 2.4mm NMD adapter products are regularly in stock. RF components in this category include 2.4mm to 2.4mm NMD adapters which are ruggedized. Ruggedized 2.4mm to 2.4mm NMD adapter series are specialized for those applications. This 2.4mm 2.4mm NMD adapter series can be reversed to become 2.4mm NMD to 2.4mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 2.4mm 2.4mm NMD adapter 50 Ohm. 2.4mm to 2.4mm NMD adapter category includes 50 Ohm female to 50 Ohm female (jack to jack) gender. 50 GHz 2.4mm 2.4mm NMD adapter frequency maximums are available. Fairview Microwave coaxial 2.4mm connector to 2.4mm NMD connector adapter category is a between series design.

VSWR for this 2.4mm to 2.4mm NMD adapter category is 1.35:1. The Fairview Microwave website is where to find 2.4mm to 2.4mm NMD adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm ruggedized variations. 2.4mm 2.4mm NMD adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 2.4mm to 2.4mm NMD coaxial adapter product line.

2.4mm to 2.4mm NMD adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the 2.4mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 2.4mm connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of 2.4mm NMD (interface number 2) body material. 2.4mm NMD connector 2 contact plating material example is gold. 2.4mm NMD to 2.4mm adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 2.4mm to 2.4mm NMD adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.