To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm to SMP Adapters RF Coaxial

Fairview Microwave 2.4mm to SMP adapters RF coaxial ship from our facility same-day. These RF components also referred to as to Sub-Miniature Push-on, GPO compatible adapter series. 2.4mm to SMP adapter products are regularly in stock. This 2.4mm SMP adapter series can be reversed to become SMP to 2.4mm adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our 2.4mm SMP adapter 50 Ohm. 2.4mm to SMP adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 40 GHz 2.4mm SMP adapter frequency maximums are available. Fairview Microwave coaxial 2.4mm connector to SMP connector adapter category is a between series design.

VSWR for this 2.4mm to SMP adapter category is 1.25:1. The Fairview Microwave website is where to find 2.4mm to SMP adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. 2.4mm SMP adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm 2.4mm to SMP coaxial adapter product line.

2.4mm to SMP adapters for RF coaxial include beryllium copper material on interface 1 bodies. 2.4mm adapter connector 1 body plating example for these products is gold. Beryllium copper is the 2.4mm adapter interface 1 contact material used to build these RF components from Fairview Microwave. 2.4mm connector 1 contact plating material of gold is available, contact us for any updated options. Beryllium copper is an example of SMP (interface number 2) body material. SMP connector 2 contact plating material example is gold. SMP to 2.4mm adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our 2.4mm to SMP adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.