Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm 90 Degree Hybrid Coupler from 20 GHz to 40 GHz Rated to 20 Watts

SKU: FMCP1148
Pricing
QUANTITYPRICE
1-4$2,120.00
5-9$2,035.20
10-24$1,950.40
25-99$1,865.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCP1148
Datasheet
FMCP1148
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
DesignHybrid
Minimum Frequency20 GHz
Maximum Frequency40 GHz
Maximum Input Power20 Watt
Coupling Value3 dB
Description

2.92mm 90 Degree Hybrid Coupler from 20 GHz to 40 GHz Rated to 20 Watts

This RF hybrid coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our RF hybrid coupler is manufactured with 2.92mm ports that have a gender of female. Fairview 2.92mm hybrid coupler part # FMCP1148 is constructed in a 90 degree design.

The 90 degree hybrid coupler from Fairview Microwave is rated for a 20 GHz minimum frequency and a 40 GHz maximum frequency. Our 2.92mm 90 degree is designed with a 3 dB coupling value and a 0 dB coupler directivity. This 2.92mm 90 degree is rated for a 0 dB maximum insertion loss and a 20 Watts maximum input power.

Fairview is where to buy a 90 degree hybrid coupler with 2.92mm ports that is rated for a 0 dB maximum insertion loss and a 1.8 maximum VSWR. More female 2.92mm 90 degree hybrid coupler specs for this radio frequency component can be found on its hybrid PDF specifications datasheet above. FMCP1148 3 dB 2.92mm hybrid coupler is just one of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview’s other in-stock RF parts.