Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2x Active Frequency Multiplier, 18 to 29 GHz Output Frequency, 12 dB Conversion Gain, 50 Ohm, SMA, Female

SKU: FMFX2027
Pricing
QUANTITYPRICE
1-4$1,316.67
5-9$1,264.00
10-24$1,211.34
25-99$1,158.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Input Frequency, Min9 GHz
Input Frequency, Max14.5 GHz
Output Frequency, Min18 GHz
Output Frequency, Max29 GHz
Input VSWR, Max2:1
Output VSWR, MAX2.7:1
Description

2x Active Frequency Multiplier, 18 to 29 GHz Output Frequency, 12 dB Conversion Gain, 50 Ohm, SMA, Female

Fairview Microwave’s FMFX2027 active 2x frequency multiplier (known as doubler to some) has an input SMA female connector and output 2.92mm female connector. Our 50 Ohm threaded SMA female to 2.92mm female frequency multiplier is suitable for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, SATCOM and wireless communications applications. This active 2x frequency multiplier has an input frequency range of 9 to 14.5 GHz and an output frequency range of 18 to 29 GHz. Make your online purchase right now to take advantage of our same-day shipping.

This active 2x frequency multiplier FMFX2027 from Fairview Microwave is manufactured with an SMA input connector. Our SMA female multiplier comes with a 50 Ohm impedance and a max input power rating (CW) of 6 dBm. This active 2x frequency multiplier can operate at temperatures ranging from -40 to 85 deg C and has a maximum VSWR of 2:1. Our active 2x frequency multiplier is powered by a DC voltage ranging from 9 to 15 Vdc with 110 mA of DC current. This 6 dBm active 2x frequency multiplier has an overall length of 1.25 inches, a width of 1.25 inches, and a weight of 0.009 lbs.

Our frequency multiplier has a typical fundamental isolation of 20 dB. The active 2x frequency multiplier has a typical phase noise of -132 dBc/Hz at 100kHz offset. This active frequency multiplier has a typical conversion gain of 12 dB. Our active 2x frequency multiplier has a storage temperature ranging from -55 to 105 deg C. Additional dimensions and specifications for this active 2x frequency multiplier are on our downloadable PDF datasheet above.

Fairview Microwave’s active frequency multiplier with a maximum input power (CW) rating of 6 dBm is in stock and currently available for purchase. Our frequency multiplier is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal frequency multiplier as per your requirements.