To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Attenuators 10 dB Fixed

2.92mm attenuators fixed (also known as 2.9mm, K connector, K Type, SMK attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 2.92mm attenuator fixed coaxial series supports a maximum attenuation level of 10 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 2.92mm attenuators category with 10dB (decibel) max. are manufactured with 2.92mm connector out. This 2.92mm to 2.92mm fixed attenuator series includes male (plug) in and female (jack) out genders. 40 GHz maximum frequency 2.92mm attenuator series at 10 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 10 dB 2.92mm attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) 2.92mm attenuator series at 10dB fixed are built to provide 20 Watt maximum input power. Our fixed 20 Watt 2.92mm attenuators at 10 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink or passivated stainless steel is an example of the attenuator body material in this 2.92mm coaxial category. The Fairview Microwave website product pages are where to find our 10 dB 2.92mm attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

2.92mm attenuator SKUs at 20 Watt in 10 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.4:1, 1.45:1, 1.5:1 or 1.6:1. Our 20 Watt 2.92mm attenuators with 1.4:1, 1.45:1, 1.5:1 or 1.6:1 VSWR at 10 dB have a product length of 0.87, 1.04, 1.4, 2.14 or 3.64. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 10dB fixed 2.92mm attenuators (2.9mm, K connector, K Type, SMK). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 2.92mm attenuator 10 dB fixed coaxial products.