Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Directional Coupler 6 dB 18 GHz to 40 GHz Rated to 30 Watts

SKU: FM2CP1126-6
Pricing
QUANTITYPRICE
1-4$665.72
5-9$639.09
10-24$612.46
25-99$585.83
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM2CP1126-6
Datasheet
FM2CP1126-6
3D CAD Model (.step)
Key Specifications
Key Specifications.
DirectionalityDirectional
Connector Series2.92mm
Connector GenderFemale
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum Input Power30 Watt
Coupling Value6 dB
Description

2.92mm Directional Coupler 6 dB 18 GHz to 40 GHz Rated to 30 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is directional and built with 2.92mm ports. The Fairview Microwave directional coupler design uses 2.92mm ports that have a gender of female and the impedance is 50 Ohm.

Directional coupler design for part number FM2CP1126-6 from Fairview Microwave is rated for a 18 GHz minimum frequency and a 40 GHz maximum frequency. Our directional coupler is designed with a 6 dB coupling value and a 10 dB directivity. This female 2.92mm directional coupler is rated for a 2 dB maximum insertion loss and a 30 watts maximum input power.

Fairview is where to buy a directional coupler with 2.92mm that is rated for a 2 dB maximum insertion loss and a 1.6 maximum VSWR. More female 2.92mm coupler specs for this radio frequency component can be found on its directional coupler PDF specifications datasheet above. FM2CP1126-6 directional 6 dB 2.92mm coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.