To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Female (Jack) PCB Mount with Tab Contact 40GHz VSWR1.2, 0.0197 inches End Launch PCB Connector

SKU: FMCN45918
Pricing
QUANTITYPRICE
1-24$58.79
25-49$55.85
50-99$52.91
100-249$50.56
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypePCB
Description

2.92mm Female (Jack) PCB Mount with Tab Contact 40GHz VSWR1.2, 0.0197 inches End Launch PCB Connector

FMCN45918 2.92mm female PCB Standard RF connector has a 50 Ohm impedance. Fairview Microwave's 2.92mm female connector uses solder as an attachment method. Our female 2.92mm PCB connector operates at a minimum frequency of DC and a maximum frequency of 40 GHz.

The Fairview Microwave 2.92mm female PCB connector has a PEI dielectric type and a VSWR of 1.2:1. Fairview Microwave 2.92mm PCB connector has a brass body with gold plating. This threaded RF connector can operate at temperatures ranging from -40 to +165 degrees C.

Fairview Microwave Standard RF connector has a maximum inner conductor and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Our female RF connector with PCB termination has a 0.252 dB maximum insertion loss. The radio frequency connector is made from brass along with a contact life of 500 cycles or more. This 2.92mm connector has a gold inner contact plating.

This Fairview Microwave Standard female 2.92mm connector will ship the same business day as purchased. Our 2.92mm female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.