Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Female Field Replaceable Active 2x Frequency Multiplier with 24 GHz to 33 GHz Output and +14 dBm Output Power

SKU: FMFX2001
Pricing
QUANTITYPRICE
1-4$1,706.73
5-9$1,638.46
10-24$1,570.19
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Input Frequency, Min12 GHz
Input Frequency, Max16.5 GHz
Output Frequency, Min24 GHz
Output Frequency, Max33 GHz
Description

2.92mm Female Field Replaceable Active 2x Frequency Multiplier with 24 GHz to 33 GHz Output and +14 dBm Output Power

Fairview Microwave’s FMFX2001 active 2x frequency multiplier (known as doubler to some) has an input 2.92mm female connector and output 2.92mm female connector. Our 50 Ohm2.92mm female to 2.92mm female frequency multiplier is suitable for This active 2x frequency multiplier has an input frequency range of 12 GHz to 16.5 GHz and an output frequency range of 24 GHz to 33 GHz. Make your online purchase right now to take advantage of our same-day shipping.

This active 2x frequency multiplier FMFX2001 from Fairview Microwave is manufactured with an 2.92mm input connector. This active 2x frequency multiplier can operate at temperatures ranging from -55° to 85° deg C. This dBm active 2x frequency multiplier has an overall length of 1.086 inches, a width of 0.85 inches, and a weight of 1.25 lbs.

Our active 2x frequency multiplier has a storage temperature ranging from -65° to 150° deg C. Additional dimensions and specifications for this active 2x frequency multiplier are on our downloadable PDF datasheet above.

Fairview Microwave’s active frequency multiplier is in stock and currently available for purchase. Our frequency multiplier is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal frequency multiplier as per your requirements.