Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Vector Network Analyzer (VNA) Ruggedized 40 GHz Test Cable 2.92mm Male to 2.92mm Female

SKU: FM40VNA002
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-VNA-R
RF Cable TypeVNA-R
RF Cable Impedance50
Description

2.92mm Male (Plug) to 2.92mm Female (Jack) Cable Ruggedized VNA Test Coax Up To 40 GHz, 1.38 VSWR and RoHS Compliant

RF cable assembly part number FM40VNA002 2.92mm male (plug) to 2.92mm female (jack) cable ruggedized VNA test coax up to 40 GHz, 1.38 VSWR and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 2.92mm male (plug) to 2.92mm female (jack) cable ruggedized VNA test coax up to 40 GHz, 1.38 VSWR and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.92mm cable connection on one end and a 2.92mm cable connection on the other end. Our 2.92mm cable assembly has a male gender on end one and female on end two. 2.92mm cable FM40VNA002 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 2.92mm male to 2.92mm female cable assembly FM40VNA002 is built with Vector Network Analyzer (VNA) Ruggedized coax and it is a flexible design. Our 2.92mm cable assembly is manufactured with 50 Ohm 2.92mm to 50 Ohm 2.92mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.92mm male to 2.92mm female cable can be found on its specifications datasheet PDF above. Keep in mind that FM40VNA002 can also be used as a 2.92mm female to 2.92mm male cable because the assembly operates in both directions.

2.92mm male to 2.92mm female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.92mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov