Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) to Mini SMP Male (Plug) Full Detent Adapter, Gold Plated Beryllium Copper Body, 1.3 VSWR

SKU: SM8927
Pricing
QUANTITYPRICE
1-9$249.99
10-24$244.99
25-99$239.99
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 38
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

2.92mm Male (Plug) to Mini SMP Male (Plug) Full Detent Adapter, Gold Plated Beryllium Copper Body, 1.3 VSWR

2.92mm adapter SM8927 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 2.92mm to Mini SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.92mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

2.92mm to Mini SMP adapter is constructed with male gender on side 1 and male on side 2. SM8927 2.92mm male to Mini SMP male coaxial adapter from Fairview is a straight body style. This straight 2.92mm connector adapter is an in-line RF adapter design.

Fairview male 2.92mm to male Mini SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 2.92mm adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 2.92mm and Mini SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.