Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Vector Network Analyzer (VNA) Ruggedized 40 GHz Test Cable 2.92mm NMD Female to 2.92mm Male

SKU: FM40VNA007
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm NMD
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-VNA-R
RF Cable TypeVNA-R
RF Cable Impedance50
Description

Vector Network Analyzer (VNA) Ruggedized 40 GHz Test Cable 2.92mm NMD Female to 2.92mm Male, RoHS

RF cable assembly part number FM40VNA007 vector network analyzer (VNA) ruggedized 40 GHz test cable 2.92mm NMD female to 2.92mm male, RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Vector network analyzer (VNA) ruggedized 40 GHz test cable 2.92mm NMD female to 2.92mm male, RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.92mm NMD cable connection on one end and a 2.92mm cable connection on the other end. Our 2.92mm NMD cable assembly has a female gender on end one and male on end two. 2.92mm NMD cable FM40VNA007 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview 2.92mm NMD female to 2.92mm male cable assembly FM40VNA007 is built with Vector Network Analyzer (VNA) Ruggedized coax and it is a flexible design. Our 2.92mm NMD cable assembly is manufactured with 50 Ohm 2.92mm NMD to 50 Ohm 2.92mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.92mm NMD female to 2.92mm male cable can be found on its specifications datasheet PDF above. Keep in mind that FM40VNA007 can also be used as a 2.92mm male to 2.92mm NMD female cable because the assembly operates in both directions.

2.92mm NMD female to 2.92mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.92mm NMD to 2.92mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.92mm NMD cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov