Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20 dB WR-137 Waveguide Crossguide 3 Port Coupler with CPR-137G Flange from 5.85 GHz to 8.2 GHz in Bronze

SKU: FMWCT1040
Pricing
QUANTITYPRICE
1-4$1,830.00
5-9$1,756.80
10-24$1,683.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-137
Coupler TypeCrossguide with Termination
Coupling Level20 dB
Directivity20
Flange SizeNone
Insertion Loss, Typical0.1 dB
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz
Maximum Input Power6 W
Description

20 dB WR-137 Waveguide Crossguide 3 Port Coupler with CPR-137G Flange from 5.85 GHz to 8.2 GHz in Bronze

Fairview Microwave WR-137 waveguide coupler has a nominal coupling level of 20 dB and is in stock for same-day shipment worldwide. This 20 dB waveguide FMWCT1040 of the crossguide with termination 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-137 waveguide crossguide with termination couplers from Fairview Microwave are equipped with brass CPR-137G grooved flanges. Our WR-137 waveguide 3 port coupler with CPR-137G grooved flanges operates up to a maximum frequency of 8.2 GHz. Fairview Microwave FMWCT1040 precision microwave coupler at 20dB typical coupling value is manufactured with a bronze body providing industry-leading electrical performance.

These crossguide with termination 3 port waveguide couplers that operate from 5.85 GHz to 8.2 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCT1040 20 dB brass coupler as well as on over 1,000,000 other products. Our 5.85 GHz min WR-137 coupler FMWCT1040 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCT1040 datasheet for this Fairview Microwave WR-137 20dB CPR-137G flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCT1040 crossguide with termination couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. This WR-137 20dB coupler with CPR-137G CPR-137G brass flanges is rated at 6 watts maximum power input. Our high-quality 6 watt maximum input 3 port crossguide with termination couplers have a typical insertion loss of 0.1 dB. Fairview Microwave’s 0.1 dB insertion loss WR-137 brass waveguide crossguide with termination couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1 and a typical termination VSWR of 1.02:1. Our 5.85 GHz to 8.2 GHz frequency range WR-137 waveguide couplers have a typical directivity value of 20 dB. Fairview Microwave WR-137 brass waveguide crossguide with termination coupler FMWCT1040 is 11.25 inches long.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 20 dB nominal coupling value crossguide with termination waveguide couplers with CPR-137G flanges since 1992. This 11.25 inch long brass WR-137 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-137 20dB CPR-137G flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.