Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20 dB WR-51 Waveguide Broadwall Coupler with Square Cover Flange and E-Plane Coupled Port from 15 GHz to 22 GHz in Copper Alloy

SKU: FMWCP1009
Pricing
QUANTITYPRICE
1-4$585.72
5-9$562.29
10-24$538.86
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-51
Coupler TypeBroadwall
Coupling Level20 dB
Directivity35
Flange SizeNone
Insertion Loss, Typical0.15 dB
Minimum Frequency15 GHz
Maximum Frequency22 GHz
Description

20 dB WR-51 Waveguide Broadwall Coupler with Square Cover Flange and E-Plane Coupled Port from 15 GHz to 22 GHz in Copper Alloy

Fairview Microwave WR-51 waveguide coupler has a nominal coupling level of 20 dB and is in stock for same-day shipment worldwide. This 20 dB waveguide FMWCP1009 of the directional broadwall 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-51 waveguide broadwall couplers from Fairview Microwave are equipped with copper alloy square cover silver-plated flanges. Our WR-51 waveguide 3 port coupler with square cover E-Plane flanges operates up to a maximum frequency of 22 GHz. Fairview Microwave FMWCP1009 precision microwave coupler at 20dB typical coupling value is manufactured with a copper alloy body providing industry-leading electrical performance.

These directional broadwall 3 port waveguide couplers that operate from 15 GHz to 22 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1009 20 dB copper alloy coupler with E-Plane coupled ports as well as on over 1,000,000 other products. Our 15 GHz min WR-51 coupler FMWCP1009 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1009 datasheet for this Fairview Microwave WR-51 20dB square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1009 directional broadwall couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 3 port silver-plated broadwall couplers have a typical insertion loss of 0.15 dB. Fairview Microwave’s 0.15 dB insertion loss WR-51 copper alloy waveguide directional broadwall couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 15 GHz to 22 GHz frequency range WR-51 waveguide couplers have a typical directivity value of 35 dB. Fairview Microwave WR-51 copper alloy waveguide broadwall coupler FMWCP1009 is 12 inches long by 2.776 inches high and weighs 0.8674 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 20 dB nominal coupling value broadwall waveguide couplers with square cover silver-plated flanges since 1992. This 12 inch long copper alloy WR-51 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-51 20dB square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.