Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20 dB WR-62 Waveguide Crossguide Coupler with UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz in Copper Alloy

SKU: FMWCP1047
Pricing
QUANTITYPRICE
1-4$314.26
5-9$301.69
10-24$289.12
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Coupler TypeCrossguide
Coupling Level20 dB
Directivity20
Flange SizeUG-419/U
Insertion Loss, Typical0.1 dB
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Description

20 dB WR-62 Waveguide Crossguide Coupler with UG-419/U Square Cover Flange from 12.4 GHz to 18 GHz in Copper Alloy

Fairview Microwave WR-62 waveguide coupler has a nominal coupling level of 20 dB and is in stock for same-day shipment worldwide. This 20 dB waveguide FMWCP1047 of the crossguide 4 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-62 waveguide crossguide couplers from Fairview Microwave are equipped with copper alloy UG-419/U square cover flanges. Our WR-62 waveguide 4 port coupler with UG-419/U square cover flanges operates up to a maximum frequency of 18 GHz. Fairview Microwave FMWCP1047 precision microwave coupler at 20dB typical coupling value is manufactured with a copper alloy body providing industry-leading electrical performance.

These crossguide 4 port waveguide couplers that operate from 12.4 GHz to 18 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1047 20 dB copper alloy coupler as well as on over 1,000,000 other products. Our 12.4 GHz min WR-62 coupler FMWCP1047 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1047 datasheet for this Fairview Microwave WR-62 20dB UG-419/U square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1047 crossguide couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 4 port crossguide couplers have a typical insertion loss of 0.1 dB. Fairview Microwave’s 0.1 dB insertion loss WR-62 copper alloy waveguide crossguide couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 12.4 GHz to 18 GHz frequency range WR-62 waveguide couplers have a typical directivity value of 20 dB. Fairview Microwave WR-62 copper alloy waveguide crossguide coupler FMWCP1047 is 2.5 inches long by 2.95 inches high and weighs 0.584 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 20 dB nominal coupling value crossguide waveguide couplers with UG-419/U square cover flanges since 1992. This 2.5 inch long copper alloy WR-62 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-62 20dB UG-419/U square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.