0 to 20 dB Continuously Variable Attenuator SMA Female To SMA Female From 2 GHz To 4 GHz Rated To 5 Watts in a Dial Design
SKU: SA4080
Key Specifications
Key Specifications. |
Design | Continuously Variable |
Maximum Frequency | 4 GHz |
Impedance | 50 Ohm |
Power Maximum | 5 Watt |
VSWR Maximum | 1.5:1 |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Minimum Attenuation | 0 dB |
Maximum Attenuation | 20 dB |
Step Type | Dial |
Step Size | 0 dB |
Description
0 to 20 dB Continuously Variable Attenuator SMA Female To SMA Female From 2 GHz To 4 GHz Rated To 5 Watts in a Dial Design
Continuously variable attenuator SA4080 from Fairview Microwave is manufactured in an coaxial adjustable RF attenuator design. Our connectorized continuously variable attenuator has an input RF connector that is SMA. This SMA continuously variable attenuator has female gender for input / output ports and 50 Ohm impedance.
Fairview 50 Ohm SMA continuously adjustable attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 20 dB. Our SMA 20 dB variable attenuator is constructed to operate up to a maximum frequency of 4 GHz and a maximum input power of 5 Watts. This radio frequency continuously variable attenuator with SMA connectors is built with aluminum body material; you can find more continuous variable attenuator datasheet specifications above.
Fairview Microwave SMA coaxial continuously variable attenuator part number SA4080 is in-stock. Our adjustable RF attenuator that is continuously variable is only part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.