To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt,

SKU: FMAP1002-20
Pricing
QUANTITYPRICE
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 59
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency6 GHz
Impedance50 Ohm
Power Maximum1 Watt
Attenuation20 dB
Connector Series 1QMA
Connector Gender 1Male
Connector Series 2QMA
Connector Gender 2Female
Description

20 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt,

RF coaxial fixed attenuator FMAP1002-20 from Fairview Microwave is manufactured with a QMA input. This coax QMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm QMA to QMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview QMA attenuator has a male gender in and a female gender out. FMAP1002-20 QMA male to QMA female attenuator is rated for a maximum RF attenuation value of 20 dB. Our 20 dB fixed attenuator with QMA connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial QMA 20 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.