Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20KV Female Bulkhead Hermetically Sealed Connector 0.425 inch Pin Terminal Solder Attachment

SKU: FMCN45845
Pricing
QUANTITYPRICE
1-24$80.99
25-49$76.94
50-99$72.89
100-249$69.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series20KV
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Termination TypeTerminal
Interface Type 1Pin
Description

20KV Female Bulkhead Hermetically Sealed Connector 0.425 inch Pin Terminal Solder Attachment

FMCN45845 20KV female bulkhead hermetically sealed terminal connector from Fairview Microwave has an interface type of pin. This 20KV female bulkhead connector utilizes a solder attachment for the contact.

20KV female bulkhead hermetically sealed terminal RF connector has a PE (HD) dielectric. This Fairview Microwave 20KV terminal connector has a brass body with nickel over copper plating. This 20KV female bulkhead hermetically sealed terminal RF connector is RoHS compliant, You can find this 20KV female bulkhead hermetically sealed terminal connector datasheet specifications above.

Fairview Microwave female 20KV bulkhead connector purchases will ship the same day. Our bulkhead 20KV female pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 20KV cable assemblies that will ship quickly from our location.