Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

20mm Hex Fixed Torque Wrench for N Connector, Break-Over Type that is Pre-set to 8 in-lbs

SKU: ST-N-2532-BO8
Pricing
QUANTITYPRICE
1-9$341.99
10-24$328.31
25-99$314.63
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Design TypeBreak-Over
Torque Setting8 in-lbs
Torque Accuracy0.32 in-lbs
Hex Size20
Hex Bit Series 1N
Description

20mm Hex Fixed Torque Wrench for N Connector, Break-Over Type that is Pre-set to 8 in-lbs

ST-N-2532-BO8 by Fairview Microwave is a Torque Wrench and one of many RF tools that we can ship same-day to anywhere in the world. Our extensive RF tools department keeps this precision N fixed torque wrench ST-N-2532-BO8 in stock at our ISO 9001:2008 certified facilities with no order limit. Fairview Microwave N preset torque wrench is manufactured in a design that is called break-over and has a 20mm hex size. The break-over configuration of this 20mm N fixed torque wrench by Fairview Microwave is designed to prevent over-torque once the fixed torque value is achieved.

This N 20mm break-over pre-set torque wrench has a fixed torque value (or torque setting) of 8 in-lbs and the break-over design will alert the user in case over-tightening occurs. Part number ST-N-2532-BO8 20mm N break-over torque wrench has a 0.32 in-lbs torque accuracy, weighs 0.581 lbs, and is available ordering online or by phone from our knowledgeable sales staff. Fairview Microwave 8 in-lbs 20mm torque wrench has a downloadable PDF datasheet on this product page with CAD drawings, dimensions and specifications displayed.

Fairview Microwave started business in 1992, and now supplies over 1,000,000 RF, and microwave high-quality products just like this N 20mm fixed torque wrench at 8 in-lbs. The quality of our products and our renowned expert tech support is what allows us to lead the RF industry with these red anodized aluminum-handled 8 in-lbs steel hex break-over fixed 20 N torque wrenches. We excel in the global RF market with our exclusive availability and same-day shipping worldwide initiative; just call our friendly sales team or go online to receive your N 20mm 8 in-lbs break-over torque wrench now.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov