Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4mm Female Connector Field Replaceable Attachment 2 Hole Flange with EMI gasket, accepts 0.51mm (.020inch) pin

SKU: FMCN1804
Pricing
QUANTITYPRICE
1-24$24.29
25-49$23.08
50-99$21.86
100-249$20.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1804
Datasheet
FMCN1804
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series2.4mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeCoax
Interface Type 1with EMI gasket
Interface Type 2accepts 0.51mm (.020inch) pin
Description

2.4mm Female Connector Field Replaceable Attachment 2 Hole Flange with EMI gasket, accepts 0.51mm (.020inch) pin Cable

FMCN1804 2.4mm female 2 hole flange coaxial connector from Fairview Microwave has an interface type of with EMI gasket, accepts 0.51mm (.020inch) pin and a 50 Ohm impedance. This 2.4mm female 2 hole flange connector uses shield attachment of attachment for the contact. Our female 2.4mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

2.4mm female 2 hole flange coaxial RF connector has a pei dielectric type and a VSWR of 1.2:1. This Fairview Microwave 2.4mm coaxial connector has a passivated stainless steel body. Our FMCN1804 2.4mm connector uses beryllium copper contact. This 2.4mm female 2 hole flange coaxial RF connector is RoHS compliant, you can find this 2.4mm female 2 hole flange coaxial connector datasheet specifications above.

Fairview Microwave female 2.4mm 2 hole flange connector purchases will ship the same day. Our 2 hole flange 2.4mm female with EMI gasket / accepts 0.51mm (.020inch) pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.4mm cable connector assemblies that will ship quickly from our location.